Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35AS 8.02 (18) 1.438
Part #:0250-57073
Catalog #:SSHERA35AS 8.02 (18) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 0.624 in | Style: | AS |
| Input HP: | 4.23 | Series Code: | HERA35 |
| Ratio: | 8.02:1 | Product Line: | HERA |
| Output Diameter (in): | 1.438 in | Output RPM: | 218.2 |
| Input HP @ 1750 RPM: | 4.23 | Input Style: | Shaft |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 5.93 in |
| Mounting Type: | AS | Housing Length (in): | 7.2 in |
| Housing Width (in): | 6 in | Reduction: | Double |
| Length Through Bore (in): | 6 in | Nominal Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA35 |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 1100 in/lbs |
| Center Distance (in): | 2.509 in |
General Specifications
| UPC: | 662798942445 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

