Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35AS 58.33 (21) .750
Part #:0250-57088
Catalog #:SSHERA35AS 58.33 (21) .750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.624 in | Ratio: | 58.33:1 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | .750 in |
| Input HP: | 0.58 | Service Factor: | 1 |
| Series Code: | HERA35 | Output RPM: | 30 |
| Product Line: | HERA | Style: | AS |
| Input HP @ 1750 RPM: | 0.58 | Input Style: | Shaft |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 6 in |
| Mounting Type: | AS | Housing Height (in): | 5.93 in |
| Housing Length (in): | 7.2 in | Reduction: | Double |
| Length Through Bore (in): | 6 in | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 60:1 | Output Torque Rating (in-lb): | 1100 in/lbs |
| Gear Drive SIze: | SSHERA35 | Housing Material: | Stainless Steel |
| Center Distance (in): | 2.509 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in |
General Specifications
| UPC: | 662798942599 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

