Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35AS 15.60 (21) .875
Part #:0250-57091
Catalog #:SSHERA35AS 15.60 (21) .875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA35 | Ratio: | 15.60:1 |
| Output Diameter (in): | .875 in | Output RPM: | 112.2 |
| Input Diameter (in): | 0.624 in | Style: | AS |
| Service Factor: | 1 | Product Line: | HERA |
| Input HP: | 2.18 | Product Type: | RIGHT ANGLE |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 2.18 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 7.2 in |
| Housing Width (in): | 6 in | Housing Height (in): | 5.93 in |
| Mounting Type: | AS | Reduction: | Double |
| Length Through Bore (in): | 6 in | Nominal Ratio: | 15:1 |
| Gear Drive SIze: | SSHERA35 | Output Torque Rating (in-lb): | 1100 in/lbs |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel | Center Distance (in): | 2.509 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
General Specifications
| UPC: | 662798942629 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

