Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35AS 29.10 (21) 1.000
Part #:0250-57101
Catalog #:SSHERA35AS 29.10 (21) 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.624 in |
| Ratio: | 29.10:1 | Style: | AS |
| Output Diameter (in): | 1.000 in | Product Line: | HERA |
| Output RPM: | 60.1 | Series Code: | HERA35 |
| Service Factor: | 1 | Input HP: | 1.17 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 1.17 |
| Certifications: | IP69K, USDA Accepted Equipment | Reduction: | Double |
| Mounting Type: | AS | Housing Length (in): | 7.2 in |
| Housing Height (in): | 5.93 in | Housing Width (in): | 6 in |
| Length Through Bore (in): | 6 in | Nominal Ratio: | 30:1 |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in |
| Output Torque Rating (in-lb): | 1100 in/lbs | Center Distance (in): | 2.509 in |
| Gear Drive SIze: | SSHERA35 | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798942728 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

