Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35AS 58.33 (21) 1.188
Part #:0250-57120
Catalog #:SSHERA35AS 58.33 (21) 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA35 | Product Line: | HERA |
| Ratio: | 58.33:1 | Product Type: | RIGHT ANGLE |
| Style: | AS | Output RPM: | 30 |
| Service Factor: | 1 | Input HP: | 0.58 |
| Output Diameter (in): | 1.188 in | Input Diameter (in): | 0.624 in |
| Input HP @ 1750 RPM: | 0.58 | Input Style: | Shaft |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 5.93 in |
| Mounting Type: | AS | Housing Length (in): | 7.2 in |
| Reduction: | Double | Housing Width (in): | 6 in |
| Length Through Bore (in): | 6 in | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | SSHERA35 | Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Torque Rating (in-lb): | 1100 in/lbs | Center Distance (in): | 2.509 in |
| Nominal Ratio: | 60:1 |
General Specifications
| UPC: | 662798942919 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

