Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35AS 19.93 (21) 1.250
Part #:0250-57124
Catalog #:SSHERA35AS 19.93 (21) 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 1.7 | Service Factor: | 1 |
| Input Diameter (in): | 0.624 in | Product Line: | HERA |
| Style: | AS | Output Diameter (in): | 1.250 in |
| Output RPM: | 87.8 | Ratio: | 19.93:1 |
| Product Type: | RIGHT ANGLE | Series Code: | HERA35 |
| Input HP @ 1750 RPM: | 1.7 | Input Style: | Shaft |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 5.93 in |
| Housing Length (in): | 7.2 in | Housing Width (in): | 6 in |
| Mounting Type: | AS | Reduction: | Double |
| Length Through Bore (in): | 6 in | Housing Material: | Stainless Steel |
| Nominal Ratio: | 20:1 | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Torque Rating (in-lb): | 1100 in/lbs | Center Distance (in): | 2.509 in |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | SSHERA35 |
General Specifications
| UPC: | 662798942957 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

