Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35AS 29.10 (21) 1.438
Part #:0250-57133
Catalog #:SSHERA35AS 29.10 (21) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 29.10:1 | Output RPM: | 60.1 |
| Input Diameter (in): | 0.624 in | Style: | AS |
| Product Line: | HERA | Series Code: | HERA35 |
| Input HP: | 1.17 | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 1.17 |
| Certifications: | IP69K, USDA Accepted Equipment | Reduction: | Double |
| Housing Width (in): | 6 in | Housing Length (in): | 7.2 in |
| Mounting Type: | AS | Housing Height (in): | 5.93 in |
| Length Through Bore (in): | 6 in | Nominal Ratio: | 30:1 |
| Housing Material: | Stainless Steel | Center Distance (in): | 2.509 in |
| Output Torque Rating (in-lb): | 1100 in/lbs | Gear Drive SIze: | SSHERA35 |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798943046 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

