Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35AS 43.53 (24) .750
Part #:0250-57142
Catalog #:SSHERA35AS 43.53 (24) .750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | AS | Product Line: | HERA |
| Series Code: | HERA35 | Output Diameter (in): | .750 in |
| Output RPM: | 40.2 | Ratio: | 43.53:1 |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.749 in |
| Service Factor: | 1 | Input HP: | 0.78 |
| Input HP @ 1750 RPM: | 0.78 | Input Style: | Shaft |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | AS |
| Housing Width (in): | 6 in | Housing Height (in): | 5.93 in |
| Housing Length (in): | 7.2 in | Reduction: | Double |
| Length Through Bore (in): | 6 in | Center Distance (in): | 2.509 in |
| Nominal Ratio: | 40:1 | Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in |
| Gear Drive SIze: | SSHERA35 | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 1100 in/lbs | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798943138 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

