Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35AS 11.42 (24) 1.000
Part #:0250-57154
Catalog #:SSHERA35AS 11.42 (24) 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.000 in | Input HP: | 2.97 |
| Style: | AS | Output RPM: | 153.2 |
| Service Factor: | 1 | Series Code: | HERA35 |
| Input Diameter (in): | 0.749 in | Ratio: | 11.42:1 |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 2.97 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 7.2 in |
| Reduction: | Double | Mounting Type: | AS |
| Housing Height (in): | 5.93 in | Housing Width (in): | 6 in |
| Length Through Bore (in): | 6 in | Nominal Ratio: | 10:1 |
| Center Distance (in): | 2.509 in | Output Torque Rating (in-lb): | 1100 in/lbs |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Gear Drive SIze: | SSHERA35 |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in |
| Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662798943251 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

