Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35AS 58.33 (24) 1.125
Part #:0250-57168
Catalog #:SSHERA35AS 58.33 (24) 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Ratio: | 58.33:1 |
| Style: | AS | Series Code: | HERA35 |
| Input HP: | 0.58 | Output Diameter (in): | 1.125 in |
| Product Type: | RIGHT ANGLE | Output RPM: | 30 |
| Input Diameter (in): | 0.749 in | Service Factor: | 1 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 0.58 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 6 in |
| Housing Height (in): | 5.93 in | Housing Length (in): | 7.2 in |
| Mounting Type: | AS | Reduction: | Double |
| Length Through Bore (in): | 6 in | Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA35 |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 1100 in/lbs |
| Nominal Ratio: | 60:1 | Center Distance (in): | 2.509 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
General Specifications
| UPC: | 662798943398 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

