Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35AS 19.93 (24) 1.188
Part #:0250-57172
Catalog #:SSHERA35AS 19.93 (24) 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.749 in | Style: | AS |
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| Output RPM: | 87.8 | Series Code: | HERA35 |
| Product Type: | RIGHT ANGLE | Input HP: | 1.7 |
| Ratio: | 19.93:1 | Product Line: | HERA |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 1.7 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 5.93 in |
| Housing Width (in): | 6 in | Reduction: | Double |
| Housing Length (in): | 7.2 in | Mounting Type: | AS |
| Length Through Bore (in): | 6 in | Output Torque Rating (in-lb): | 1100 in/lbs |
| Housing Material: | Stainless Steel | Center Distance (in): | 2.509 in |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Nominal Ratio: | 20:1 | Gear Drive SIze: | SSHERA35 |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798943435 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

