Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35AS 8.02 (24) 1.438
Part #:0250-57185
Catalog #:SSHERA35AS 8.02 (24) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA35 | Style: | AS |
| Ratio: | 8.02:1 | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Input HP: | 4.23 |
| Input Diameter (in): | 0.749 in | Output RPM: | 218.2 |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 4.23 | Input Style: | Shaft |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 5.93 in |
| Reduction: | Double | Mounting Type: | AS |
| Housing Length (in): | 7.2 in | Housing Width (in): | 6 in |
| Length Through Bore (in): | 6 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Center Distance (in): | 2.509 in | Gear Drive SIze: | SSHERA35 |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in |
| Output Torque Rating (in-lb): | 1100 in/lbs | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 7.5:1 |
General Specifications
| UPC: | 662798943565 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

