Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45ES 11.36 56C 1.188
Part #:0250-57218
Catalog #:SSHERA45ES 11.36 56C 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Ratio: | 11.36:1 |
| Output RPM: | 154 | Input Diameter (in): | 0.626 in |
| Output Diameter (in): | 1.188 in | Style: | ES |
| Series Code: | HERA45 | Input HP: | 7.06 |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Input HP @ 1750 RPM: | 7.06 | Input Style: | C-Face Quill |
| Certifications: | IP69K, USDA Accepted Equipment | Reduction: | Double |
| Housing Width (in): | 6.75 in | Housing Length (in): | 8.02 in |
| Housing Height (in): | 7.14 in | Mounting Type: | ES |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 56C |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in | Center Distance (in): | 3.263 in |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA45 | Output Torque Rating (in-lb): | 2600 in/lbs |
| Nominal Ratio: | 10:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662798943831 | Weight: | 50.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

