Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45ES 7.80 143TC 1.000
Part #:0250-57249
Catalog #:SSHERA45ES 7.80 143TC 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Style: | ES |
| Service Factor: | 1 | Input Diameter (in): | 0.876 in |
| Output Diameter (in): | 1.000 in | Input HP: | 8.5 |
| Product Type: | RIGHT ANGLE | Series Code: | HERA45 |
| Ratio: | 7.80:1 | Output RPM: | 224.4 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 8.5 |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | ES |
| Housing Length (in): | 8.02 in | Housing Width (in): | 6.75 in |
| Reduction: | Double | Housing Height (in): | 7.14 in |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 140TC |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Output Torque Rating (in-lb): | 2149 in/lbs |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA45 |
| Center Distance (in): | 3.263 in | Nominal Ratio: | 7.5:1 |
General Specifications
| UPC: | 662798944142 | Weight: | 50.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

