Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45ES 19.50 143TC 1.125
Part #:0250-57260
Catalog #:SSHERA45ES 19.50 143TC 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 19.50:1 | Product Type: | RIGHT ANGLE |
| Style: | ES | Product Line: | HERA |
| Series Code: | HERA45 | Input HP: | 4.11 |
| Service Factor: | 1 | Input Diameter (in): | 0.876 in |
| Output Diameter (in): | 1.125 in | Output RPM: | 89.7 |
| Input HP @ 1750 RPM: | 4.11 | Input Style: | C-Face Quill |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 6.75 in |
| Housing Height (in): | 7.14 in | Reduction: | Double |
| Housing Length (in): | 8.02 in | Mounting Type: | ES |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 140TC |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 2600 in/lbs |
| Center Distance (in): | 3.263 in | Gear Drive SIze: | SSHERA45 |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in | Nominal Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662798944258 | Weight: | 50.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

