Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45ES 7.80 143TC 1.188
Part #:0250-57265
Catalog #:SSHERA45ES 7.80 143TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.188 in |
| Ratio: | 7.80:1 | Service Factor: | 1 |
| Input HP: | 8.5 | Style: | ES |
| Output RPM: | 224.4 | Input Diameter (in): | 0.876 in |
| Product Line: | HERA | Series Code: | HERA45 |
| Input HP @ 1750 RPM: | 8.5 | Input Style: | C-Face Quill |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | ES |
| Housing Width (in): | 6.75 in | Reduction: | Double |
| Housing Height (in): | 7.14 in | Housing Length (in): | 8.02 in |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 140TC |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in | Output Torque Rating (in-lb): | 2149 in/lbs |
| Center Distance (in): | 3.263 in | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | SSHERA45 | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Nominal Ratio: | 7.5:1 | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662798944302 | Weight: | 50.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

