Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45ES 19.50 143TC 1.188
Part #:0250-57268
Catalog #:SSHERA45ES 19.50 143TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Series Code: | HERA45 |
| Output Diameter (in): | 1.188 in | Style: | ES |
| Output RPM: | 89.7 | Service Factor: | 1 |
| Input Diameter (in): | 0.876 in | Input HP: | 4.11 |
| Product Type: | RIGHT ANGLE | Ratio: | 19.50:1 |
| Input HP @ 1750 RPM: | 4.11 | Input Style: | C-Face Quill |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 6.75 in |
| Housing Length (in): | 8.02 in | Reduction: | Double |
| Mounting Type: | ES | Housing Height (in): | 7.14 in |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 140TC |
| Nominal Ratio: | 20:1 | Center Distance (in): | 3.263 in |
| Gear Drive SIze: | SSHERA45 | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in | Output Torque Rating (in-lb): | 2600 in/lbs |
General Specifications
| UPC: | 662798944333 | Weight: | 50.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

