Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45ES 39.98 143TC 1.188
Part #:0250-57270
Catalog #:SSHERA45ES 39.98 143TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 43.8 | Style: | ES |
| Ratio: | 39.98:1 | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Input Diameter (in): | 0.876 in |
| Series Code: | HERA45 | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Input HP: | 2.01 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.01 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 8.02 in |
| Housing Height (in): | 7.14 in | Mounting Type: | ES |
| Reduction: | Double | Housing Width (in): | 6.75 in |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 140TC |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA45 |
| Nominal Ratio: | 40:1 | Housing Material: | Stainless Steel |
| Center Distance (in): | 3.263 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2600 in/lbs | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
General Specifications
| UPC: | 662798944357 | Weight: | 50.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

