Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45ES 59.79 143TC 1.438
Part #:0250-57288
Catalog #:SSHERA45ES 59.79 143TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 29.3 | Output Diameter (in): | 1.438 in |
| Series Code: | HERA45 | Product Type: | RIGHT ANGLE |
| Ratio: | 59.79:1 | Service Factor: | 1 |
| Input HP: | 1.34 | Product Line: | HERA |
| Input Diameter (in): | 0.876 in | Style: | ES |
| Input HP @ 1750 RPM: | 1.34 | Input Style: | C-Face Quill |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 8.02 in |
| Housing Height (in): | 7.14 in | Mounting Type: | ES |
| Reduction: | Double | Housing Width (in): | 6.75 in |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 140TC |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in | Nominal Ratio: | 60:1 |
| Center Distance (in): | 3.263 in | Output Torque Rating (in-lb): | 2600 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA45 |
General Specifications
| UPC: | 662798944531 | Weight: | 50.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

