Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45ES 39.98 143TC 1.500
Part #:0250-57294
Catalog #:SSHERA45ES 39.98 143TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.500 in | Input Diameter (in): | 0.876 in |
| Input HP: | 2.01 | Series Code: | HERA45 |
| Service Factor: | 1 | Style: | ES |
| Output RPM: | 43.8 | Ratio: | 39.98:1 |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.01 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 6.75 in |
| Mounting Type: | ES | Housing Height (in): | 7.14 in |
| Reduction: | Double | Housing Length (in): | 8.02 in |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 140TC |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 2600 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA45 |
| Center Distance (in): | 3.263 in | Nominal Ratio: | 40:1 |
General Specifications
| UPC: | 662798944593 | Weight: | 50.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

