Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45ES 39.98 182TC 1.000
Part #:0250-57302
Catalog #:SSHERA45ES 39.98 182TC 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.126 in | Product Line: | HERA |
| Service Factor: | 1 | Style: | ES |
| Output Diameter (in): | 1.000 in | Product Type: | RIGHT ANGLE |
| Input HP: | 2.01 | Ratio: | 39.98:1 |
| Series Code: | HERA45 | Output RPM: | 43.8 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.01 |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | ES |
| Housing Height (in): | 7.14 in | Reduction: | Double |
| Housing Width (in): | 6.75 in | Housing Length (in): | 8.02 in |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 180TC |
| Center Distance (in): | 3.263 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | SSHERA45 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2600 in/lbs | Housing Material: | Stainless Steel |
| Nominal Ratio: | 40:1 | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
General Specifications
| UPC: | 662798944678 | Weight: | 50.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

