Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45ES 11.36 182TC 1.500
Part #:0250-57338
Catalog #:SSHERA45ES 11.36 182TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | ES | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.500 in | Series Code: | HERA45 |
| Output RPM: | 154 | Input HP: | 7.06 |
| Service Factor: | 1 | Ratio: | 11.36:1 |
| Input Diameter (in): | 1.126 in | Product Line: | HERA |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 7.06 |
| Certifications: | IP69K, USDA Accepted Equipment | Reduction: | Double |
| Mounting Type: | ES | Housing Length (in): | 8.02 in |
| Housing Height (in): | 7.14 in | Housing Width (in): | 6.75 in |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 180TC |
| Gear Drive SIze: | SSHERA45 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.263 in | Output Torque Rating (in-lb): | 2600 in/lbs |
| Nominal Ratio: | 10:1 | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662798945033 | Weight: | 50.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

