Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45PS 7.80 56C 1.188
Part #:0250-57361
Catalog #:SSHERA45PS 7.80 56C 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 7.80:1 | Product Type: | RIGHT ANGLE |
| Output RPM: | 224.4 | Input HP: | 8.5 |
| Service Factor: | 1 | Style: | PS |
| Product Line: | HERA | Series Code: | HERA45 |
| Input Diameter (in): | 0.626 in | Output Diameter (in): | 1.188 in |
| Input HP @ 1750 RPM: | 8.5 | Input Style: | C-Face Coupled |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 8.02 in |
| Reduction: | Double | Housing Width (in): | 6.75 in |
| Housing Height (in): | 7.14 in | Mounting Type: | PS |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 56C |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Center Distance (in): | 3.263 in |
| Gear Drive SIze: | SSHERA45 | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 2149 in/lbs | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
General Specifications
| UPC: | 662798945262 | Weight: | 55.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

