Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45PS 59.79 56C 1.250
Part #:0250-57376
Catalog #:SSHERA45PS 59.79 56C 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Input HP: | 1.34 |
| Series Code: | HERA45 | Ratio: | 59.79:1 |
| Product Type: | RIGHT ANGLE | Style: | PS |
| Output Diameter (in): | 1.250 in | Output RPM: | 29.3 |
| Input Diameter (in): | 0.626 in | Product Line: | HERA |
| Input HP @ 1750 RPM: | 1.34 | Input Style: | C-Face Coupled |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 6.75 in |
| Housing Height (in): | 7.14 in | Mounting Type: | PS |
| Housing Length (in): | 8.02 in | Reduction: | Double |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 56C |
| Center Distance (in): | 3.263 in | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 2600 in/lbs |
| Nominal Ratio: | 60:1 | Gear Drive SIze: | SSHERA45 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798945415 | Weight: | 55.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

