Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45PS 7.80 56C 1.500
Part #:0250-57385
Catalog #:SSHERA45PS 7.80 56C 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 8.5 | Product Line: | HERA |
| Series Code: | HERA45 | Output RPM: | 224.4 |
| Ratio: | 7.80:1 | Input Diameter (in): | 0.626 in |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.500 in | Style: | PS |
| Input HP @ 1750 RPM: | 8.5 | Input Style: | C-Face Coupled |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | PS |
| Housing Width (in): | 6.75 in | Housing Length (in): | 8.02 in |
| Housing Height (in): | 7.14 in | Reduction: | Double |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 56C |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Output Torque Rating (in-lb): | 2149 in/lbs | Center Distance (in): | 3.263 in |
| Gear Drive SIze: | SSHERA45 | Nominal Ratio: | 7.5:1 |
General Specifications
| UPC: | 662798945507 | Weight: | 55.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

