Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45PS 39.98 143TC 1.125
Part #:0250-57406
Catalog #:SSHERA45PS 39.98 143TC 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 43.8 | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Input HP: | 2.01 |
| Series Code: | HERA45 | Ratio: | 39.98:1 |
| Style: | PS | Output Diameter (in): | 1.125 in |
| Product Line: | HERA | Input Diameter (in): | 0.876 in |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 2.01 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 7.14 in |
| Housing Width (in): | 6.75 in | Housing Length (in): | 8.02 in |
| Mounting Type: | PS | Reduction: | Double |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 2600 in/lbs | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.263 in |
| Nominal Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in | Gear Drive SIze: | SSHERA45 |
General Specifications
| UPC: | 662798945712 | Weight: | 55.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

