Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45PS 59.79 143TC 1.188
Part #:0250-57416
Catalog #:SSHERA45PS 59.79 143TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Ratio: | 59.79:1 |
| Input Diameter (in): | 0.876 in | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Output Diameter (in): | 1.188 in |
| Input HP: | 1.34 | Series Code: | HERA45 |
| Output RPM: | 29.3 | Style: | PS |
| Input HP @ 1750 RPM: | 1.34 | Input Style: | C-Face Coupled |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 8.02 in |
| Mounting Type: | PS | Housing Width (in): | 6.75 in |
| Reduction: | Double | Housing Height (in): | 7.14 in |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 140TC |
| Nominal Ratio: | 60:1 | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA45 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2600 in/lbs | Center Distance (in): | 3.263 in |
General Specifications
| UPC: | 662798945811 | Weight: | 55.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

