Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45PS 11.36 143TC 1.250
Part #:0250-57418
Catalog #:SSHERA45PS 11.36 143TC 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Input HP: | 7.06 |
| Service Factor: | 1 | Output RPM: | 154 |
| Series Code: | HERA45 | Input Diameter (in): | 0.876 in |
| Ratio: | 11.36:1 | Output Diameter (in): | 1.250 in |
| Style: | PS | Product Type: | RIGHT ANGLE |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 7.06 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 8.02 in |
| Mounting Type: | PS | Housing Width (in): | 6.75 in |
| Housing Height (in): | 7.14 in | Reduction: | Double |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 140TC |
| Center Distance (in): | 3.263 in | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in | Housing Material: | Stainless Steel |
| Nominal Ratio: | 10:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | SSHERA45 | Output Torque Rating (in-lb): | 2600 in/lbs |
General Specifications
| UPC: | 662798945835 | Weight: | 55.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

