Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45PS 52.50 143TC 1.250
Part #:0250-57423
Catalog #:SSHERA45PS 52.50 143TC 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Style: | PS |
| Output Diameter (in): | 1.250 in | Service Factor: | 1 |
| Output RPM: | 33.3 | Input HP: | 1.53 |
| Series Code: | HERA45 | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 0.876 in | Ratio: | 52.50:1 |
| Input HP @ 1750 RPM: | 1.53 | Input Style: | C-Face Coupled |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 8.02 in |
| Mounting Type: | PS | Reduction: | Double |
| Housing Height (in): | 7.14 in | Housing Width (in): | 6.75 in |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 140TC |
| Nominal Ratio: | 50:1 | Center Distance (in): | 3.263 in |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2600 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Gear Drive SIze: | SSHERA45 | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662798945880 | Weight: | 55.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

