Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45PS 39.98 143TC 1.500
Part #:0250-57438
Catalog #:SSHERA45PS 39.98 143TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Series Code: | HERA45 |
| Output Diameter (in): | 1.500 in | Style: | PS |
| Input Diameter (in): | 0.876 in | Product Line: | HERA |
| Output RPM: | 43.8 | Input HP: | 2.01 |
| Service Factor: | 1 | Ratio: | 39.98:1 |
| Input HP @ 1750 RPM: | 2.01 | Input Style: | C-Face Coupled |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 6.75 in |
| Housing Length (in): | 8.02 in | Housing Height (in): | 7.14 in |
| Reduction: | Double | Mounting Type: | PS |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 140TC |
| Nominal Ratio: | 40:1 | Housing Material: | Stainless Steel |
| Center Distance (in): | 3.263 in | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 2600 in/lbs |
| Gear Drive SIze: | SSHERA45 | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
General Specifications
| UPC: | 662798946030 | Weight: | 55.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

