Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45PS 28.01 182TC 1.000
Part #:0250-57445
Catalog #:SSHERA45PS 28.01 182TC 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.000 in |
| Output RPM: | 62.5 | Ratio: | 28.01:1 |
| Series Code: | HERA45 | Service Factor: | 1 |
| Product Line: | HERA | Style: | PS |
| Input Diameter (in): | 1.126 in | Input HP: | 2.86 |
| Input HP @ 1750 RPM: | 2.86 | Input Style: | C-Face Coupled |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 6.75 in |
| Housing Length (in): | 8.02 in | Housing Height (in): | 7.14 in |
| Reduction: | Double | Mounting Type: | PS |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2600 in/lbs |
| Nominal Ratio: | 30:1 | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Gear Drive SIze: | SSHERA45 | Center Distance (in): | 3.263 in |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662798946108 | Weight: | 55.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

