Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45PS 7.80 182TC 1.250
Part #:0250-57465
Catalog #:SSHERA45PS 7.80 182TC 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 8.5 | Product Line: | HERA |
| Series Code: | HERA45 | Output RPM: | 224.4 |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Input Diameter (in): | 1.126 in | Output Diameter (in): | 1.250 in |
| Ratio: | 7.80:1 | Style: | PS |
| Input HP @ 1750 RPM: | 8.5 | Input Style: | C-Face Coupled |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 8.02 in |
| Housing Height (in): | 7.14 in | Mounting Type: | PS |
| Housing Width (in): | 6.75 in | Reduction: | Double |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in | Nominal Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 2149 in/lbs | Gear Drive SIze: | SSHERA45 |
| Center Distance (in): | 3.263 in | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662798946306 | Weight: | 55.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

