Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45PS 15.60 182TC 1.500
Part #:0250-57483
Catalog #:SSHERA45PS 15.60 182TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Service Factor: | 1 |
| Output RPM: | 112.2 | Series Code: | HERA45 |
| Input Diameter (in): | 1.126 in | Product Type: | RIGHT ANGLE |
| Ratio: | 15.60:1 | Output Diameter (in): | 1.500 in |
| Style: | PS | Input HP: | 5.14 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 5.14 |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | PS |
| Housing Height (in): | 7.14 in | Housing Length (in): | 8.02 in |
| Reduction: | Double | Housing Width (in): | 6.75 in |
| Length Through Bore (in): | 6.75 in | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2600 in/lbs |
| Gear Drive SIze: | SSHERA45 | Nominal Ratio: | 15:1 |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.263 in | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662798946481 | Weight: | 55.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

