Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45AS 7.80 (24) 1.188
Part #:0250-57505
Catalog #:SSHERA45AS 7.80 (24) 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA45 | Input Diameter (in): | 0.749 in |
| Style: | AS | Input HP: | 8.5 |
| Output RPM: | 224.4 | Output Diameter (in): | 1.188 in |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Ratio: | 7.80:1 | Product Line: | HERA |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 8.5 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 6.75 in |
| Housing Length (in): | 8.02 in | Housing Height (in): | 7.14 in |
| Mounting Type: | AS | Reduction: | Double |
| Length Through Bore (in): | 6.75 in | Nominal Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 2149 in/lbs | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA45 | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Center Distance (in): | 3.263 in |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798946702 | Weight: | 48.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

