Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45AS 15.60 (24) 1.188
Part #:0250-57507
Catalog #:SSHERA45AS 15.60 (24) 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.188 in | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Ratio: | 15.60:1 |
| Input HP: | 5.14 | Input Diameter (in): | 0.749 in |
| Output RPM: | 112.2 | Series Code: | HERA45 |
| Style: | AS | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 5.14 | Input Style: | Shaft |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 8.02 in |
| Mounting Type: | AS | Housing Height (in): | 7.14 in |
| Housing Width (in): | 6.75 in | Reduction: | Double |
| Length Through Bore (in): | 6.75 in | Gear Drive SIze: | SSHERA45 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Output Torque Rating (in-lb): | 2600 in/lbs | Nominal Ratio: | 15:1 |
| Center Distance (in): | 3.263 in |
General Specifications
| UPC: | 662798946726 | Weight: | 48.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

