Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45AS 19.50 (24) 1.188
Part #:0250-57508
Catalog #:SSHERA45AS 19.50 (24) 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA45 | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.749 in |
| Output RPM: | 89.7 | Product Line: | HERA |
| Output Diameter (in): | 1.188 in | Style: | AS |
| Input HP: | 4.11 | Ratio: | 19.50:1 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 4.11 |
| Certifications: | IP69K, USDA Accepted Equipment | Reduction: | Double |
| Housing Length (in): | 8.02 in | Mounting Type: | AS |
| Housing Width (in): | 6.75 in | Housing Height (in): | 7.14 in |
| Length Through Bore (in): | 6.75 in | Output Torque Rating (in-lb): | 2600 in/lbs |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.263 in | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Gear Drive SIze: | SSHERA45 | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 20:1 |
General Specifications
| UPC: | 662798946733 | Weight: | 48.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

