Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45AS 59.79 (24) 1.188
Part #:0250-57512
Catalog #:SSHERA45AS 59.79 (24) 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Input HP: | 1.34 |
| Output RPM: | 29.3 | Series Code: | HERA45 |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Input Diameter (in): | 0.749 in | Style: | AS |
| Ratio: | 59.79:1 | Output Diameter (in): | 1.188 in |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 1.34 |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | AS |
| Housing Width (in): | 6.75 in | Housing Height (in): | 7.14 in |
| Reduction: | Double | Housing Length (in): | 8.02 in |
| Length Through Bore (in): | 6.75 in | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Output Torque Rating (in-lb): | 2600 in/lbs | Nominal Ratio: | 60:1 |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.263 in |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA45 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662798946771 | Weight: | 48.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

