Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45AS 11.36 (24) 1.500
Part #:0250-57530
Catalog #:SSHERA45AS 11.36 (24) 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.749 in | Series Code: | HERA45 |
| Input HP: | 7.06 | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Service Factor: | 1 |
| Style: | AS | Ratio: | 11.36:1 |
| Output RPM: | 154 | Output Diameter (in): | 1.500 in |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 7.06 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 6.75 in |
| Mounting Type: | AS | Housing Length (in): | 8.02 in |
| Reduction: | Double | Housing Height (in): | 7.14 in |
| Length Through Bore (in): | 6.75 in | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 10:1 | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 2600 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in | Gear Drive SIze: | SSHERA45 |
| Center Distance (in): | 3.263 in |
General Specifications
| UPC: | 662798946955 | Weight: | 48.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

