Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45AS 52.50 (26) 1.188
Part #:0250-57559
Catalog #:SSHERA45AS 52.50 (26) 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.749 in | Product Type: | RIGHT ANGLE |
| Series Code: | HERA45 | Output RPM: | 33.3 |
| Input HP: | 1.53 | Output Diameter (in): | 1.188 in |
| Ratio: | 52.50:1 | Style: | AS |
| Product Line: | HERA | Service Factor: | 1 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 1.53 |
| Certifications: | IP69K, USDA Accepted Equipment | Reduction: | Double |
| Housing Length (in): | 8.02 in | Mounting Type: | AS |
| Housing Width (in): | 6.75 in | Housing Height (in): | 7.14 in |
| Length Through Bore (in): | 6.75 in | Gear Drive SIze: | SSHERA45 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |
| Nominal Ratio: | 50:1 | Center Distance (in): | 3.263 in |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in | Output Torque Rating (in-lb): | 2600 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798947259 | Weight: | 48.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

