Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45AS 7.80 (26) 1.438
Part #:0250-57569
Catalog #:SSHERA45AS 7.80 (26) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 224.4 | Product Type: | RIGHT ANGLE |
| Style: | AS | Input Diameter (in): | 0.749 in |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Input HP: | 8.5 | Series Code: | HERA45 |
| Ratio: | 7.80:1 | Product Line: | HERA |
| Input HP @ 1750 RPM: | 8.5 | Input Style: | Shaft |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 6.75 in |
| Housing Length (in): | 8.02 in | Reduction: | Double |
| Housing Height (in): | 7.14 in | Mounting Type: | AS |
| Length Through Bore (in): | 6.75 in | Center Distance (in): | 3.263 in |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA45 |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Housing Material: | Stainless Steel |
| Nominal Ratio: | 7.5:1 | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Output Torque Rating (in-lb): | 2149 in/lbs |
General Specifications
| UPC: | 662798947358 | Weight: | 48.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

