Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45AS 39.98 (26) 1.500
Part #:0250-57582
Catalog #:SSHERA45AS 39.98 (26) 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Service Factor: | 1 |
| Input Diameter (in): | 0.749 in | Product Type: | RIGHT ANGLE |
| Style: | AS | Output RPM: | 43.8 |
| Input HP: | 2.01 | Ratio: | 39.98:1 |
| Series Code: | HERA45 | Output Diameter (in): | 1.500 in |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 2.01 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 7.14 in |
| Reduction: | Double | Housing Width (in): | 6.75 in |
| Mounting Type: | AS | Housing Length (in): | 8.02 in |
| Length Through Bore (in): | 6.75 in | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Center Distance (in): | 3.263 in | Nominal Ratio: | 40:1 |
| Gear Drive SIze: | SSHERA45 | Output Torque Rating (in-lb): | 2600 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798947488 | Weight: | 48.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

