Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45AS 52.50 (26) 1.500
Part #:0250-57583
Catalog #:SSHERA45AS 52.50 (26) 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 52.50:1 | Product Type: | RIGHT ANGLE |
| Series Code: | HERA45 | Product Line: | HERA |
| Output RPM: | 33.3 | Input HP: | 1.53 |
| Input Diameter (in): | 0.749 in | Style: | AS |
| Output Diameter (in): | 1.500 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.53 | Input Style: | Shaft |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | AS |
| Housing Height (in): | 7.14 in | Housing Width (in): | 6.75 in |
| Reduction: | Double | Housing Length (in): | 8.02 in |
| Length Through Bore (in): | 6.75 in | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.263 in |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in | Nominal Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA45 |
| Output Torque Rating (in-lb): | 2600 in/lbs |
General Specifications
| UPC: | 662798947495 | Weight: | 48.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

