Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45AS 15.60 (30) 1.188
Part #:0250-57603
Catalog #:SSHERA45AS 15.60 (30) 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.188 in | Series Code: | HERA45 |
| Input HP: | 5.14 | Style: | AS |
| Service Factor: | 1 | Ratio: | 15.60:1 |
| Product Type: | RIGHT ANGLE | Output RPM: | 112.2 |
| Input Diameter (in): | 0.874 in | Product Line: | HERA |
| Input HP @ 1750 RPM: | 5.14 | Input Style: | Shaft |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 8.02 in |
| Housing Width (in): | 6.75 in | Reduction: | Double |
| Housing Height (in): | 7.14 in | Mounting Type: | AS |
| Length Through Bore (in): | 6.75 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.263 in | Nominal Ratio: | 15:1 |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in | Output Torque Rating (in-lb): | 2600 in/lbs |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA45 |
| Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662798947693 | Weight: | 48.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

