Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45AS 52.50 (32) 1.000
Part #:0250-57639
Catalog #:SSHERA45AS 52.50 (32) 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 33.3 | Ratio: | 52.50:1 |
| Input HP: | 1.53 | Service Factor: | 1 |
| Output Diameter (in): | 1.000 in | Product Type: | RIGHT ANGLE |
| Series Code: | HERA45 | Input Diameter (in): | 0.874 in |
| Product Line: | HERA | Style: | AS |
| Input HP @ 1750 RPM: | 1.53 | Input Style: | Shaft |
| Certifications: | IP69K, USDA Accepted Equipment | Reduction: | Double |
| Housing Width (in): | 6.75 in | Housing Height (in): | 7.14 in |
| Mounting Type: | AS | Housing Length (in): | 8.02 in |
| Length Through Bore (in): | 6.75 in | Nominal Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 2600 in/lbs | Gear Drive SIze: | SSHERA45 |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.263 in |
General Specifications
| UPC: | 662798948058 | Weight: | 48.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

