Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45AS 59.79 (32) 1.125
Part #:0250-57648
Catalog #:SSHERA45AS 59.79 (32) 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA45 | Output RPM: | 29.3 |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Input HP: | 1.34 | Output Diameter (in): | 1.125 in |
| Ratio: | 59.79:1 | Style: | AS |
| Input Diameter (in): | 0.874 in | Service Factor: | 1 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 1.34 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 8.02 in |
| Mounting Type: | AS | Reduction: | Double |
| Housing Width (in): | 6.75 in | Housing Height (in): | 7.14 in |
| Length Through Bore (in): | 6.75 in | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA45 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Nominal Ratio: | 60:1 | Output Torque Rating (in-lb): | 2600 in/lbs |
| Center Distance (in): | 3.263 in |
General Specifications
| UPC: | 662798948140 | Weight: | 48.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

