Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45AS 28.01 (32) 1.438
Part #:0250-57669
Catalog #:SSHERA45AS 28.01 (32) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Series Code: | HERA45 |
| Input Diameter (in): | 0.874 in | Service Factor: | 1 |
| Output RPM: | 62.5 | Product Type: | RIGHT ANGLE |
| Ratio: | 28.01:1 | Output Diameter (in): | 1.438 in |
| Input HP: | 2.86 | Style: | AS |
| Input HP @ 1750 RPM: | 2.86 | Input Style: | Shaft |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | AS |
| Reduction: | Double | Housing Height (in): | 7.14 in |
| Housing Width (in): | 6.75 in | Housing Length (in): | 8.02 in |
| Length Through Bore (in): | 6.75 in | Output Torque Rating (in-lb): | 2600 in/lbs |
| Nominal Ratio: | 30:1 | Gear Drive SIze: | SSHERA45 |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.263 in |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798948355 | Weight: | 48.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

