Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45AS 11.36 (32) 1.500
Part #:0250-57674
Catalog #:SSHERA45AS 11.36 (32) 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Style: | AS | Ratio: | 11.36:1 |
| Output RPM: | 154 | Series Code: | HERA45 |
| Input HP: | 7.06 | Input Diameter (in): | 0.874 in |
| Output Diameter (in): | 1.500 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 7.06 | Input Style: | Shaft |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 7.14 in |
| Housing Length (in): | 8.02 in | Mounting Type: | AS |
| Reduction: | Double | Housing Width (in): | 6.75 in |
| Length Through Bore (in): | 6.75 in | Output Torque Rating (in-lb): | 2600 in/lbs |
| Center Distance (in): | 3.263 in | Nominal Ratio: | 10:1 |
| Gear Drive SIze: | SSHERA45 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798948409 | Weight: | 48.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

