Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45AS 19.50 (32) 1.500
Part #:0250-57676
Catalog #:SSHERA45AS 19.50 (32) 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 4.11 | Ratio: | 19.50:1 |
| Service Factor: | 1 | Input Diameter (in): | 0.874 in |
| Series Code: | HERA45 | Output RPM: | 89.7 |
| Output Diameter (in): | 1.500 in | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Style: | AS |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 4.11 |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | AS |
| Reduction: | Double | Housing Height (in): | 7.14 in |
| Housing Length (in): | 8.02 in | Housing Width (in): | 6.75 in |
| Length Through Bore (in): | 6.75 in | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 20:1 | Center Distance (in): | 3.263 in |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA45 |
| Output Torque Rating (in-lb): | 2600 in/lbs |
General Specifications
| UPC: | 662798948423 | Weight: | 48.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

