Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45AS 28.01 (32) 1.500
Part #:0250-57677
Catalog #:SSHERA45AS 28.01 (32) 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Series Code: | HERA45 |
| Input HP: | 2.86 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.500 in | Service Factor: | 1 |
| Output RPM: | 62.5 | Ratio: | 28.01:1 |
| Style: | AS | Input Diameter (in): | 0.874 in |
| Input HP @ 1750 RPM: | 2.86 | Input Style: | Shaft |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 6.75 in |
| Mounting Type: | AS | Housing Height (in): | 7.14 in |
| Reduction: | Double | Housing Length (in): | 8.02 in |
| Length Through Bore (in): | 6.75 in | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2600 in/lbs |
| Gear Drive SIze: | SSHERA45 | Housing Material: | Stainless Steel |
| Center Distance (in): | 3.263 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 30:1 |
General Specifications
| UPC: | 662798948430 | Weight: | 48.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

