Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35ES 43.53 QLBUSH REQD 1.438
Part #:0250-60774
Catalog #:SSHERA35ES 43.53 QLBUSH REQD 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | ES | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Product Line: | HERA | Series Code: | HERA35 |
| Output RPM: | 40.2 | Ratio: | 43.53:1 |
| Input HP: | 0.78 | Input HP @ 1750 RPM: | 0.78 |
| Input Style: | C-Face Quill-QLBUSH REQD | Certifications: | IP69K, USDA Accepted Equipment |
| Mounting Type: | ES | Reduction: | Double |
| Housing Length (in): | 7.2 in | Housing Height (in): | 5.93 in |
| Housing Width (in): | 6 in | Length Through Bore (in): | 6 in |
| Motor Frame Size: | 56C-143TC-QLBUSH REQD | Output Torque Rating (in-lb): | 1100 in/lbs |
| Housing Material: | Stainless Steel | Center Distance (in): | 2.509 in |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 40:1 |
| Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in | Gear Drive SIze: | SSHERA35 |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
General Specifications
| UPC: | 662961033819 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

